FCZ-12-10Y

Cassette

OM4 QuickNet™ six LC duplex adapters to one male MTP

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Performance Level

Standard

Application

High density network applications, for cross connects in main distribution, horizontal distribution, and equipment distribution areas.

Maximum Overall Height (mm)

35

Overall Depth (mm)

157

Overall Height (mm)

35

Overall Width (mm)

89

Part Features

Optimized performance available, High-density modular design, Pre-terminated modular cassette system

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498321966

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Catalog Cut Sheets

FCZO-12-10Y Product Page

US English

Specification Sheets

QuickNet MTP Fiber Optic Cassettes- WW-FBSP37

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Part Drawings

12 FIBER CASSETTE MODULE METHOD A MTP TO DUPLEX LC CONFIGURATION

US English

Installation Documents

Pre-Terminated MTP* Fiber Optic Cassettes: FS025

US English

Related Products