FCZ-24-10BY

Opticom LC Cassette

OM4 QuickNet twelve LC duplex adapters to two male MTP

Specifications

Fiber Type

OM4

Note

Intended for use in fixed installations which are outside the scope of RoHS

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Width (mm)

88.9

Overall Depth (mm)

156.6

Overall Height (mm)

35.3

Product Type

Opticom LC Cassette

Performance Level

OM4

Application

Connect together with high-density female MTP* cable assemblies as interconnecting network segments for deploying a remote or data center location in minutes

Compatible Fiber

OM4 50/125µm

Maximum Overall Height (mm)

35.3

Number of Rack Spaces

NA

Part Features

Reduce installation time and labor by eliminating field connector terminations, Insertion loss data provided on every fiber cassette.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498321969

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Part Drawings

Fiber Optic Cassette Module Flipped 24 Fiber, LC to MTP - 02068-64

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Catalog Cut Sheets

FCZO-12-10Y Product Page

US English

Related Products