Fiber Type | OM4 |
Sub Brand | HD Flex™ |
Number of Fibers | 48 |
Connector 1 Type | MPO-8 Male |
Adapter Color | Black |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 30 |
Product Type | Fiber Cassette |
UPC | 61305625433 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | HD Flex™ Dark Fiber Conversion Cassettes | English | |
Part Drawings | HD Flex™ Dark Fiber Conversion Cassettes | English |