HD FLEX CASSETTE; 1 MPO TO 6 DUPLEX LC; OM3 FIBER AND OPTIMIZED LOSS; METHOD B POLARITY
Fiber Type | OM3 |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 0.5 |
Product Type | Fiber Cassette |
UPC | 07498313732 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Part Drawings | HD Flex 12 Fiber LC – MPO Cassette | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |