The HD Flex™ Cassette is OM3 MPO to LC and supports 24 fibers total. It is standard IL and uses modified Method A polarity with flipped pairs. The cassette has a black cover with a black MPO connector and 6 aqua duplex LC adapters with integral shutters to prevent contamination .
Fiber Type | OM3 |
Sub Brand | HD Flex™ |
Number of Fibers | 24 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
Part Features | Optimized Loss (0.50 dB) |
UPC | 61305617407 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0849 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8491 |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Part Drawings | Hd Flex Cassette, 12-Port, 24 Fiber, Duplex LC To (2) 12-Fiber MPO - 12F187MG-DC | English | |
Brochures | Sistema de Cableado de Fibre HD Flex™: FBCB28--SA-SPA | Spanish (Español) | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |