FHCXO-24-10AS

HD Flex Cassette

OM3 HD Flex Cassette, 12-Port Duplex LC to (2) 12-fiber MPOs, Optimized Loss, Method A

Specifications

Adapter Color

Aqua

Application

Ethernet and Fibre Networks

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Depth (mm)

171.7

Fiber Compatibility

Optimized OM3 50/125µm

Fiber Count

24

Fiber Type

OM3

Height (mm)

11.7

No. of Rack Spaces

NA

Part Features

Optimized Loss (0.50 dB)

Performance Level

Optimized

Product Type

HD Flex Cassette

Width (mm)

190.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617406

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0737

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7368

Resources

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Part Drawings

HD Flex™ Cassette, 12-Port Duplex LC to (2) 12-Fiber MPO: 12F187MG-DC

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Related Products