OM3 HD Flex Cassette, 12-Port Duplex LC to (1) 24-fiber MPO, Optimized Loss, Method A
Fiber Type | OM3 |
Sub Brand | HD Flex™ |
Number of Fibers | 24 |
Connector 1 Type | LC Duplex |
Material | Zirconia Ceramic |
Adapter Color | Red |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Overall Width (In.) | 7.5 |
Overall Width (mm) | 190.4 |
Overall Depth (In.) | 7.3 |
Overall Depth (mm) | 184 |
Overall Height (In.) | 0.46 |
Overall Height (mm) | 11.7 |
Standards Met | Meets or exceeds: ISO/IEC 11801, ANSI/TIA-568-C.3, TIA-604-5 (FOCIS-5), TIA-604-10 (FOCIS-10), RoHS Compliant |
Product Type | Fiber Cassette |
Application | Cable Management |
Color | Red |
Fiber Diameter (µm) | 50 |
Part Features | Optimized Loss (0.50 dB) |
UPC | 61305617398 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0849 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8491 |
Part Drawings | HD Flex™ Cassette, 12-Port Duplex LC to (1) 24-Fiber MPO: 12F187MD-DC | English | |
Brochures | Sistema de Cableado de Fibre HD Flex™: FBCB28--SA-SPA | Spanish (Español) | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |