FHCZA-24-10AF

HD Flex Cassette

OM4 HD Flex Cassette, 12-Port Duplex LC to (2) 12-fiber MPOs, Ultra Low Loss, Method A pair flipped

Specifications

Fiber Type

OM4

Number of Fibers

24

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Width (mm)

190.4

Overall Depth (mm)

171.7

Overall Height (mm)

11.7

Product Type

HD Flex Cassette

Application

Ethernet and Fibre Networks

Compatible Fiber

Ultra OM4 50/125┬Ám

Maximum Overall Height (mm)

11.7

Number of Rack Spaces

NA

Part Features

Complies with ANSI/TIA-568-C.0

Performance Level

OM4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617413

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0849

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8491

Resources

Part Drawings

HD FLEX Cassette, 12-Port, 24 Fiber, Duplex Lc To (2) 12-Fiber MPO

US English

Related Products