FHCZO-24-10AS

HD Flex Cassette

OM4 HD Flex Cassette, 12-Port Duplex LC to (2) 12-fiber MPOs, Optimized Loss, Method A

Specifications

Application

Ethernet and Fibre Networks

Color

Black

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Depth (mm)

171.7

Fiber Compatibility

Optimized OM4 50/125µm

Fiber Count

24

Fiber Type

OM4

Height (mm)

11.7

No. of Rack Spaces

NA

Performance Level

Optimized

Product Type

HD Flex Cassette

Width (mm)

190.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617409

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0849

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8491

Resources

Part Drawings

HD Flex™ Cassette, 12-Port Duplex LC to (2) 12-Fiber MPO: DXF

US English

Part Drawings

HD Flex™ Cassette, 12-Port Duplex LC to (2) 12-Fiber MPO: DWG

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Part Drawings

HD Flex™ Cassette, 12-Port Duplex LC to (2) 12-Fiber MPO: 12F187MG-DC

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Related Products