HD FLEX LC SPLICE CASSETTE PRELOADED WITH 12 OM4 LC PIGTAILS (900UM) AND ULTRA LOW IL; 6-PORT DUPLEX LC ADAPTERS IN AQUA COLOR WITH ZIRCONIA SLEEVES
Fiber Type | OM4 |
Connection Type | LC |
Sub Brand | HD Flex™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Material | Zirconia Ceramic |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.1 |
Minimum Connector Return Loss (dB) | 26 |
Overall Width (In.) | 9.9 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Product Type | Fiber Cassette |
Overall Length (In.) | 12.62 |
Overall Length (mm) | 320.55 |
UPC | 07498303991 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0659 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6592 |
Specification Sheets | HD Flex™ Fiber Optic Cassettes Specification Sheet FBSP190-WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | HD Flex 12 Fiber LC Splice Cassette | English | |
Installation Documents | HD Flex™ LC Splice Cassette and Fiber Adapter Panel (FAP):FS117 | English | |
Brochures | HD Flex™ Fiber Cabling System | English |