40G-10G QUICKNET SFQ CASSETTE WITH OM4 FIBER, STANDARD LOSS, 8-FIBERS TOTA, FRONT LC DUPLEX AQUA ADAPTER, REAR MALE MTP (PINS); METHOD B CONNECTIVITY
Fiber Type | OM4 |
Sub Brand | QuickNet™ |
Number of Fibers | 8 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498383716 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series 4-to-1 Migration Fiber Optic Cassettes: FBSP86--WW-ENG | English | |
Part Drawings | QN SFQ CASS 40G-10G LC Duplex to MPO: 13F244AA-DC | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | Panduit 40GBASE-SR4 to 10GBASE-SR Solutions Technical Reference TR123 | English |