40G-10G QUICKNET SFQ CASSETTE WITH OM4 FIBER, OPTIMIZED LOW LOSS, 8-FIBERS TOTAL, FRONT LC DUPLEX AQUA ADAPTER, REAR MALE MTP (PINS); METHOD A CONNECTIVITY
Fiber Type | OM4 |
Connection Type | LC |
Sub Brand | QuickNet™ |
Number of Fibers | 8 |
Connector 1 Type | LC Duplex |
Material | Zirconia Ceramic |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Overall Width (In.) | 9.9 |
Overall Height (In.) | 10 |
Overall Height (mm) | 254 |
Product Type | Fiber Cassette |
Overall Length (In.) | 12.62 |
Overall Length (mm) | 320.55 |
UPC | 61305626293 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |