FQ6N-08-10AF

SFQ Cassette

8-fiber QN SFQ cassette, four LC duplex adapters to MTP

Specifications

Product Type

SFQ Cassette

Fiber Type

OM1

Fiber Count

8

Connector 1 Type

LC Duplex

Connector 2 Type

8F MPO Male

Performance Level

OM1

Fiber Compatibility

OM1 62.5/125µm

No. of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396387

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Technical References

SFQ Cassette Modification: D-FBTR105--WW-ENG

US English

Specification Sheets

QuickNet SFQ Series MTP* Fiber Optic Cassettes: FBSP64--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products