8-FIBER SFQ CASSETTE, OS1/OS2 9/125ΜM, STANDARD LOSS, DUPLEX LC TO MTP; METHOD A
Fiber Type | OS2 |
Sub Brand | QuickNet™ |
Number of Fibers | 8 |
Connector 1 Type | LC Duplex |
Adapter Color | Blue |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 55 |
Product Type | Fiber Cassette |
UPC | 07498396380 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | QUICKNET SFQ SERIES CASSETTE, 8 FIBER DUPLEX LC TO MPO CASSETTE METHOD A | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |