FQSA-12-10AF

SFQ Cassette

12-fiber OM4+ QuickNet SFQ MTP

Specifications

Fiber Type

SignatureCore/OM4+

Number of Fibers

12

Connector 1 Type

LC Duplex

Connector 2 Type

MPO Male

Overall Width (mm)

106

Overall Depth (mm)

128

Overall Height (mm)

21

Product Type

SFQ Cassette

Performance Level

OM4

Color

N/A

Compatible Fiber

OM4+ Signature Core 50/125┬Ám

Maximum Overall Height (mm)

21.0

Number of Rack Spaces

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Flyers

Signature Core Fiber Optic Cabling System

US English

Specification Sheets

QuickNet SFQ MTP Fiber Cassettes: FBSP64--WW-ENG

US English

Related Products