The QuickNet™ SFQ Fiber Cassette is Signature Core OM4+ MPO to LC and supports 12 fibers total. It is ultra IL and uses standard Method A polarity. The cassette has a black cover with a black MPO connector and 6 blue LC adapters with dust plugs.
Fiber Type | OM4+ |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498396053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | QUICKNET SFQ SERIES CASSETTE, 12 FIBER DUPLEX LC TO MPO CASSETTE METHOD A | English | |
Flyers | Signature Core Fiber Optic Cabling System | English |