6-FIBER QN SFQ CASSETTE, OM3 (50/125ΜM), STANDARD LOSS; DUPLEX SC TO MTP; MODIFIED METHOD A, PAIR FLIPPED
Fiber Type | OM3 |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | SC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.75 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498396374 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0658 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6576 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | QUICKNET CASSETTES | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |