FQZN-06-03AS

SFQ Cassette

6-fiber, QuickNet SFQ cassette, OM4 50/125µm, standard loss, duplex SC to MTP, method A

Specifications

Fiber Type

OM4

Fiber Count

6

Connector 1 Type

SC Duplex

Connector 2 Type

MPO Male

Performance Level

Standard

Fiber Compatibility

OM4 50/125µm

No. of Rack Spaces

NA

Product Type

SFQ Cassette

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498396371

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0658

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6576

Resources

Specification Sheets

QuickNet SFQ Series MTP* Fiber Optic Cassettes: FBSP64--WW-ENG

US English

Part Drawings

QUICKNET SFQ CASSETTE

US English

Technical References

SFQ Cassette Modification: D-FBTR105--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Related Products