The QuickNet™ SFQ Fiber Cassette is OM4 MPO to LC and supports 12 fibers total. It is optimized IL and uses modified Method A polarity with flipped pairs. The cassette has a black cover with a black MPO connector and 6 blue LC adapters with dust plugs.
Fiber Type | OM4 |
Sub Brand | QuickNet™ |
Number of Fibers | 12 |
Connector 1 Type | LC Duplex |
Adapter Color | Aqua |
Connector 2 Type | MPO Male |
Maximum Connector Insertion Loss (dB) | 0.5 |
Minimum Connector Return Loss (dB) | 26 |
Product Type | Fiber Cassette |
UPC | 07498396145 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0666 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6661 |
Specification Sheets | QuickNet™ SFQ Series MTP* Fiber Optic Cassettes | English | |
Part Drawings | Quicknet Sfq Series Cassette, 12 Fiber Duplex Lc To Mpo Modified Method A, Pair Flipped | English | |
Application Guides | QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA | French (Français) | |
Application Guides | Deploying Fiber Cabling in the Data Center | English | |
Technical References | SFQ Cassette Modification: D-FBTR105--WW-ENG | English | |
Technical References | Troubleshooting a Permanent Link: FBTR117--WW-ENG | English |