Product Type | Fiber Stacking Holder |
Overall Width (In.) | 0.09 |
Overall Width (mm) | 2.3 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 3.1 |
Overall Depth (mm) | 78.7 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Standards Met | RoHS compliant |
Application | Opticom 1RU and 2RU Rack Mount Enclosures |
Part Features | Maintain minimum bend radius and ensure proper cable management |
UPC | 07498302968 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0258 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 2.5845 |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures Specification Sheet FBSP119--WW-ENG | English |