FLEX-0RUBR06

Brackets

The HD Flex 0RU 6-Port Bracket and Cassette Holder is black.

Specifications

Product Name

NA

Brand Name

Panduit

Color

Black

Fiber Type

NA

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616981

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1505

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

HD Flex Zero RU Cassette Holder and Bracket: FS129A

US English

Part Drawings

HD Flex™ 0RU Bracket and Cassette Holder: 15F318AJ-DC

US English

Part Drawings

HD Flex™ 0RU Bracket and Cassette Holder: DWG

US English

Part Drawings

HD Flex™ 0RU Bracket and Cassette Holder: DXF

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Related Products