FLEX-CM18C

Rear Cable Manager

The HD Flex Rear Cable Manager is for use with Panduit PEV12. It comes in a quantity of 4 18-position transition managers with a clip and is black.

Specifications

Fiber Type

NA

Color

Black

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498398042

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.3621

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

HD FLEX Rear Cable Manager: 12F187JF-DC

US English

Part Drawings

HD FLEX Rear Cable Manager DXF

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Installation Documents

HD Flex Rear Cable Manager: FS112

US English

Part Drawings

HD FLEX Rear Cable Manager DWG

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Related Products