FLEX-CM18S

Rear Cable Manager

The HD Flex Universal Rear Cable Manager comes in a quantity of 2 18-position transition managers with a screw mount bracket and is black.

Specifications

Fiber Type

NA

Color

Black

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498397916

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1860

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Part Drawings

HD FLEX Universal Rear Cable Manger: 12F187JE-DC

US English

Installation Documents

FS113A: HD Flex Universal Rear Cable Manager

US English

Part Drawings

HD FLEX Universal Rear Cable Manger DXF

US English

Part Drawings

HD FLEX Universal Rear Cable Manger DWG

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide

US English

Related Products