FLEX-FCM1UA

Front Cable Manager

The 1 RU HD Flex Front Cable Manager is black.

Specifications

Product Name

NA

Color

Black

Fiber Type

NA

Part Features

Meet the material Restrictions of rohs (european directive 2011/65/ec on the restriction of hazardous substances)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616995

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8464

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Part Drawings

1 RU HD Flex™ Front Cable Manager: 15F318AD-DC

US English

Brochures

HD Flex™ 2.0 Fiber Cabling System

US English

Selection Guides

HD Flex™ Fiber Cabling System Ordering Guide: FBCB29--SA-ENG

US English

Part Drawings

1 RU HD Flex™ Front Cable Manager: DWG

US English

Part Drawings

1 RU HD Flex™ Front Cable Manager: DXF

US English

Related Products