The Opticom® Fiber Management Fin is for individual fiber management and includes a NyLatch fastener to attach to the FCE4U Opticom Fiber Cassette Enclosure front patch cord manager. Is it 3.6 inches h x 1.0 inch diameter (92.1mm x 25.4mm).
Note | Maintain minimum bend radius and ensure proper cable management |
Product Type | Fiber Manager Fin |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Sub Brand | Opticom® |
Color | Black |
Overall Height (In.) | 3.6 |
Overall Height (mm) | 92.1 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498302967 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0004 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.0412 |