The Fiber Optic Splice Module Holder holds up to four FOSM splice modules and fits in a 1 RU footprint. It is designed for use with the FCE1U and FCE1UA fiber cassette enclosures.
Product Type | Fiber Optic Splice Module Holder |
Material | Metal |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 2.61 |
Overall Depth (mm) | 66.4 |
Overall Height (In.) | 1.41 |
Overall Height (mm) | 35.9 |
Standards Met | RoHS compliant |
Application | Cable Management |
Part Features | Holds up to four FOSM splice modules |
UPC | 07498303116 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0163 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1630 |
Specification Sheets | Fiber Optic Splice Module Spec Sheet RKSP41-WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English | |
Part Drawings | Splice tray(fosm)- 1ru holder (fosmh1u) customer drawing | English |