The Fiber Optic Splice Module Holder holds up to eight FOSM splice modules and fits in a 2 RU footprint. It is designed for use with the FCE2U fiber cassette enclosure.
Product Type | Fiber Optic Splice Module Holder |
Material | Metal |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 2.61 |
Overall Depth (mm) | 66.4 |
Overall Height (In.) | 2.91 |
Overall Height (mm) | 74 |
Standards Met | RoHS compliant |
Application | Cable Management |
Part Features | Houses up to 24 fusion splices or 12 mechanical splices in one module, Increased fiber splicing capacity, Integral bend radius control |
UPC | 07498303117 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1850 |
Specification Sheets | Fiber Optic Splice Module Spec Sheet RKSP41-WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English |