The Fiber Optic Splice Module Holder holds up to 12 FOSM splice modules and fits in a 4 RU footprint. It is designed for use with the FCE4U fiber cassette enclosure.
Product Type | Fiber Optic Splice Module Holder |
Material | Metal |
Overall Width (In.) | 10.42 |
Overall Width (mm) | 264.7 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 5.41 |
Overall Depth (mm) | 137.4 |
Overall Height (In.) | 5.5 |
Overall Height (mm) | 139.7 |
Standards Met | RoHS compliant |
Application | Cable Management |
Part Features | Holds up to twelve FOSM splice modules |
UPC | 07498303124 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3989 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Fiber Optic Splice Module Spec Sheet RKSP41-WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English |