The Panduit Opticom Fiber Splice Module holds and protects up to 12 mechanical splices within Panduit Opticom FCEU and FRM enclosures. The self-stacking modules have integral cable management and fiber slacking/spooling features. It is made of plastic, is black, and includes base and hinged cover.
Product Type | Fiber Optic Splice Module Holder |
Material | Plastic |
Overall Width (In.) | 14.04 |
Overall Width (mm) | 356.5 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 5.6 |
Overall Depth (mm) | 142.2 |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Standards Met | RoHS compliant |
Application | Cable Management |
Part Features | Holds and protects up to 12 mechanical splices |
UPC | 07498300897 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0727 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7271 |
Specification Sheets | Fiber Optic Splice Module Spec Sheet RKSP41-WW-ENG | English | |
Specification Sheets | Opticom® Fiber Optic Patch Panels and Trays Spec Sheet FBSP39--WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English | |
Specification Sheets | Distribuidores y Paneles de Parcheo de Fibra Óptica Opticom® Hoja de Especificaciones FBSP39--WW-SPA | Spanish (Español) | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures Specification Sheet FBSP119--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - leho_FOSMM_Rev_00 | English | |
Part Drawings | Part Drawings - DXF - leho_FOSMM_Rev_00 | English | |
Part Drawings | Part Drawings - PDF - 10422-40 (FOSMM) | English | |
Installation Documents | Opticom Fiber Optic Splice Module: FS001B | English |