The QuickNet™ Bracket holds up to two QuickNet SFQ fiber cassettes or QuickNet pre-terminated copper cassettes without occupying rack space. The 0RU bracket mounts to any EIA-310-D compliant rail. It is black.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Product Type | Fiber Cassette Holder |
Sub Brand | QuickNet™ |
Color | Black |
Standards Met | RoHS compliant |
Application | QuickNet MPO/MTP Fiber Adapter Panels and QuickNet Hydra Cable Assemblies |
Part Features | Holds up to two fiber QuickNet SFQ cassettes or up to two copper QuickNet PreTerminated Cable Assemblies without occupying RU space. |
UPC | 07498311609 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0685 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Quicknet Zero Ru Bracket - F00015AD-DC | English | |
Installation Documents | QuickNet Zero RU Bracket: FS005A | English |