The fiber splice tray kit is for up to 24 mechanical or fusion splices or 144 ribbon fusion splices. It fits in Panduit FRME3 and FRME4 rack mount enclosures and stacks up to three high using FST24H3 stacking unit.
Product Type | Fiber Splice Tray Kit |
Material | Plastic |
Overall Width (In.) | 4.38 |
Overall Width (mm) | 111.4 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 11.75 |
Overall Depth (mm) | 298.4 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.5 |
Standards Met | RoHS compliant |
Application | Cable Management |
UPC | 07498386819 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FST24(00873-17) | English | |
Part Drawings | Part Drawings - DXF - FST24(00873-17) | English | |
Part Drawings | Part Drawings - PDF - FST24(00873-17) | English | |
Installation Documents | Fiber Splice Tray Kit: FS096 | English |