The fiber splice tray kit is for up to 24 mechanical or fusion splices or 144 ribbon fusion splices. It fits in Panduit FMT and FMD series enclosures and can stack up to four high using FSTHED stacking unit.
Product Type | Fiber Splice Tray Kit |
Material | Aluminum |
Overall Width (In.) | 4.38 |
Overall Width (mm) | 111.4 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 10.12 |
Overall Depth (mm) | 257.2 |
Overall Height (In.) | 0.37 |
Overall Height (mm) | 9.5 |
Standards Met | RoHS compliant |
Application | Fiber stacking holder used with fiber splice tray |
UPC | 07498358192 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |
Specification Sheets | Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Splice Tray Unit 24 Mechanical or Fusion Splices: 10230-21 | English | |
Installation Documents | 24-Fiber Splice Tray: FS104 | English |