globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The fiber stacking holder is used with the FST6 fiber splice tray with built in fiber spooling. It holds and secures up to four splice trays (FST6) with Panduit Tak-Ty Cable Ties and mounts with enclosure hardware. For use in FWME4 and FWME8 wall mount enclosures. It is silver.

Specifications

Product Type Fiber Stacking Holder
Material Aluminum
Overall Width (In.) 4.56
Overall Width (mm) 115.9
Sub Brand Opticom®
Color Black
Overall Depth (In.) 8.06
Overall Depth (mm) 204.8
Overall Height (In.) 1.75
Overall Height (mm) 44.8
Standards Met RoHS compliant
Application Fiber stacking holder used with fiber splice tray

Packaging Detail

UPC 07498378336
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1297
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.2969

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}