The fiber stacking holder is used with the FST24S fiber splice tray with built in fiber spooling. It holds and secures up to four splice trays with Panduit Tak-Ty Cable Ties and includes mounting hardware. For use with FMT1, FMT2, FMD1, or FMD2 rack mount trays and drawers. It is black.
Product Type | Fiber Stacking Holder |
Material | Aluminum |
Overall Width (In.) | 7 |
Overall Width (mm) | 177.8 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 13 |
Overall Depth (mm) | 330.2 |
Overall Height (In.) | 1.75 |
Overall Height (mm) | 44.8 |
Standards Met | RoHS compliant |
Application | Fiber stacking holder used with fiber splice tray |
UPC | 07498358768 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3514 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | SPLICE TRAY HOLDER UNIT FSTHED | English | |
Installation Documents | Opticom HD Splice Tray Holder | English |