The fiber stacking holder is used with the FSTK fiber splice tray with built in fiber spooling. It holds and secures one or two splice trays (FST6) with Panduit Tak-Ty Cable Ties and mounts with enclosure hardware. For use in FWME2 wall mount enclosure. It is black.
Product Type | Fiber Stacking Holder |
Material | Aluminum |
Overall Width (In.) | 3.5 |
Overall Width (mm) | 88.9 |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 6.5 |
Overall Depth (mm) | 165.1 |
Overall Height (In.) | 1.65 |
Overall Height (mm) | 41.2 |
Standards Met | RoHS compliant |
Application | Fiber stacking holder used with fiber splice tray |
UPC | 07498383137 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1297 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2969 |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones FBSP108 | Spanish (Español) | |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FSTHS(00466-64) | English | |
Part Drawings | Part Drawings - DXF - FSTHS(00466-64) | English | |
Part Drawings | Part Drawings - PDF - FSTHS(00466-64) | English | |
Installation Documents | Splice Tray Holder: FS099 | English |