globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The fiber splice tray kit is for up to six mechanical or fusion splices and stacks up to two high using FSTHS stacking holder. It is for use in the FWME2 wall mount enclosure.

Specifications

Product Type Fiber Splice Tray Kit
Material Plastic
Overall Width (In.) 3.4
Overall Width (mm) 85.9
Sub Brand Opticom®
Color Black
Overall Depth (In.) 6.6
Overall Depth (mm) 168.9
Overall Height (In.) 0.4
Overall Height (mm) 9.5
Standards Met RoHS compliant
Application Cable Management

Packaging Detail

UPC 07498383139
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1298
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 1.2977

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}