FCE1UA

Enclosure

Holds up to four QuickNet™ Cassettes, FAP adapter panels, or FOSM splice modules. Open access version of FCE1U enclosure. Dimensions: 1.73"H x 17.60"W x 16.30"D (43.9mm x 447.0mm x 414.0mm)

Specifications

Overall Depth (In.)

16.3

Overall Depth (mm)

414

Overall Height (In.)

1.73

Overall Height (mm)

43.9

Color

Black

Number of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302962

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.3686

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet MTP Fiber Optic Cassettes- WW-FBSP37

US English

Catalog Cut Sheets

FCE1U Product Page

US English

Specification Sheets

Opticom® Fiber Adapter Panels (FAPs): FBSP112--WW-ENG

US English

Installation Documents

Opticom QuickNet Rack Mount Fiber Cassette Enclosures: FS006D

US English

Installation Documents

OptiCom Adapter for HD Flex Cassettes: FS136

US English

Part Drawings

US English

Specification Sheets

Opticom® Rack Mount Fiber Enclosures: FBSP119--WW-ENG

US English

Related Products