FCP9SP-2323GG

Enclosure

Optical Splitter Tray, 2x32 split, dual splice inputs, 32 SC/APC outputs, 19" rack mount, PLC

Specifications

Overall Width (In.)

19

Overall Width (mm)

483

Overall Depth (In.)

9

Overall Depth (mm)

229

Overall Height (In.)

1.24

Overall Height (mm)

31.5

Number of Rack Spaces

1

Color

Black

BMEcat - Weight (g)

4762

Weight (g)

4762

Weight (lb)

10.50

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307214

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5862

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

PON Splitter Tray: FS106

US English

Part Drawings

Pon Splitter Tray

US English

Technical References

Panduit® Splitter Tray for Enterprise Passive Optical LAN

US English

Line Cards

Passive Optical LAN Solution

US English

Specification Sheets

Passive Optical Network (PON) Splitter Tray

US English

Related Products