FD1W12BUDE2KZ

Fiber Optic Drawers

Pre-loaded with 12 E-2000 duplex adapters for single-mode fibre. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)FD1W12BUDE2KZ is available in EMEA only

Specifications

Color

Black

Application

Fiber optic terminations, connections and patching applications

Depth (In.)

12.13

No. of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310400

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1385

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Opticom Pre-Loaded Fiber Drawers: FS004A

US English

Part Drawings

FD1W12BUDE2KZ part drawing

US English

Specification Sheets

Opticom Pre-Loaded Fibre Drawers: RKSP108--WW-ENG

US English

Part Drawings

FD1W12BUDE2KZ part drawing

US English

Part Drawings

FD1W12BUDE2KZ part drawing

US English

Related Products