FD1W24BLDLC

Fiber Optic Drawers

Pre-loaded Fibre drawer with 24 Duplex 50┬Ám LC Adapters , Blk, Phos Bronze Split Sleeves

Specifications

Depth (mm)

308.2

Height (mm)

43.9

Application

Fiber optic terminations, connections and patching applications

Color

Black

Depth (In.)

12.13

Height (In.)

1.73

No. of Rack Spaces

1

Product Type

Fiber Optic Drawers

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498311650

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1034

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opticom Pre-Loaded Fibre Drawers: RKSP108--WW-ENG

US English

Installation Documents

Opticom Pre-Loaded Fiber Drawers: FS004A

US English

Related Products