FD1W24BUDE2KZ

Fiber Optic Drawers

Pre-loaded with 24 E-2000 duplex adapters for single-mode fibre. Dimensions: 1.74"H x 17.5"W x 12.0"D (44.2mm x 444.5mm x 304.8mm)FD1W24BUDE2KZ is available in EMEA only

Specifications

Overall Depth (In.)

12.13

Overall Depth (mm)

308.2

Overall Height (mm)

43.9

Color

Black

Application

Fiber optic terminations, connections and patching applications

Maximum Overall Height (mm)

43.9

Number of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310399

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1034

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Opticom Pre-Loaded Fiber Drawers: FS004A

US English

Part Drawings

FD1W24BUDE2KZ part drawing

US English

Part Drawings

FD1W24BUDE2KZ part drawing

US English

Part Drawings

FD1W24BUDE2KZ part drawing

US English

Specification Sheets

Opticom Pre-Loaded Fibre Drawers: RKSP108--WW-ENG

US English

Related Products