The HD Flex™ Fiber Enclosure is 2 RU and is configured to accept 6 port HD Flex™ cassettes. The modular design accepts up to 12 HD Flex Fiber Cassettes per RU or Fiber Adapter Panels for a maximum density of 144 fibers per RU.
Product Type | Fiber Enclosure |
Number of Rack Units | 2 |
Overall Width (In.) | 19.69 |
Overall Width (mm) | 500.1 |
Overall Depth (In.) | 15.11 |
Overall Depth (mm) | 383.7 |
Overall Height (In.) | 3.4 |
Overall Height (mm) | 86.2 |
Standards Met | RoHS compliant |
Sub Brand | HD Flex™ |
Application | Fiber Optic Cable Management |
Color | Black |
Part Features | Modular design accepts up to 12 HD Flex Fiber Cassettes or Fiber Adapter Panels per rack unit, Compatible with all HD Flex Fiber Cassettes and Fiber Adapter Panels, Rack/Cabinet Rail Mounting Cable Management Bracket, Front and Rear Accessible Enclosure Tray, Split Enclosure Tray, Multi-positional Enclosure Tray. |
UPC | 61305614299 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0652 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | HD Flex™ Fiber Enclosures Specification Sheet FBSP92-WW-ENG | English | |
Videos | HD Flex™ Enclosures Video | English | |
Videos | HD Flex Enclosures Installation Video | English | |
Part Drawings | HD Flex™ 2 RU Enclosure (FLEX2U**): 12F187AM-DC | English | |
Part Drawings | HD Flex™ 2 RU Enclosure (FLEX2U06): DWG | English | |
Part Drawings | HD Flex™ 2 RU Enclosure (FLEX2U06): DXF | English | |
Installation Documents | HD Flex Fiber Cassette Enclosures Installation Instructions FS127A | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |