FLEX-RAIL06EN

Enclosure

The HD Flex™ 6-port Enclosure Rail Kit, 1 RU, contains 6 rails and 12 labels to accommodate 6 port-cassettes into HD Flex™ Enclosures pre-configured for 4-port, 12-port cassettes.

Specifications

Color

Black

Height (In.)

0.53

Height (mm)

13.4

Length (In.)

9.61

Length (mm)

244.1

Mounting

1RU

No. of Rack Spaces

NA

Weight (g)

204.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625761

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0339

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3392

Resources

Installation Documents

HD Flex Fiber Cassette Enclosures: FS127

US English

Part Drawings

HD Flex™ 6-Port Enclosure Rail Kit: 12F187LJ-DC

US English

Related Products