FMD2

Fiber Optic Drawers

Holds up to 8 FAP or FMP Adapter Panels. Dimensions: 3.4"H x 19.85"W x 15.3"D (86mm x 432mm x 390mm)

Specifications

Overall Depth (In.)

15.3

Overall Depth (mm)

292

Overall Height (In.)

3.4

Overall Height (mm)

86

Color

Black

Sub Brand

Opticom

Application

Manage and organize Fiber Optic Cable

Number of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385478

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4373

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Part Drawings

US English

Part Drawings

US English

Specification Sheets

OpticomĀ® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Installation Documents

Opticom Drawers and Trays: FS067

US English

Installation Documents

OptiCom Adapter for HD Flex Cassettes: FS136

US English

Related Products