Depth (In.) |
11.18 |
Depth (mm) |
284.0 |
Height (In.) |
3.44 |
Height (mm) |
87.0 |
Color |
Black |
No. of Rack Spaces |
2 |
RoHS Compliancy Status |
Not Sold In Europe |
Min. Order Qty. |
1 |
UPC |
07498377599 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
1.4308 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |