FMT1J4HWBUDSC

Fiber Tray

Fiber mount 1 RU tray loaded with (4) horizontally oriented duplex SC adapters with phosphorus bronze split sleeves. Available in Japan Only

Specifications

Sub Brand

Opticom

Color

Black

Number of Rack Spaces

1

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498344133

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0440

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Fiber Optic Connector Enclosures for Japan: FS066

US English

Related Products