FMT2

Fiber Tray

Mount with CFAPPBL2 fiber adapter patch panel to hold up to eight QuickNet™ cassettes, FAP, or FMP adapter panels, 3.48" H x 17.16" W x 11.16" D (88.3mm x 433.3mm x 283.5mm), black, 2 rack spaces.

Specifications

Overall Depth (In.)

11.16

Overall Depth (mm)

283.4

Overall Height (In.)

3.5

Overall Height (mm)

88.3

Color

Black

Sub Brand

QuickNet

Number of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385476

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.1053

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG

US English

Installation Documents

OptiCom Adapter for HD Flex Cassettes: FS136A

US English

Specification Sheets

Opticom Fiber Optic Patch Panels and Trays: WW-FBSP39

US English

Part Drawings

FMT2 Rack Mount Fiber Tray, 2 RU

US English

Catalog Cut Sheets

FMT1 Product Page

US English

Part Drawings

FMT2 Rack Mount Fiber Tray, 2 RU

US English

Part Drawings

FMT2 Rack Mount Fiber Tray, 2 RU

US English

Selection Guides

PANDUIT OptiCom Fiber Distribution Enclosures

US English

Installation Documents

Opticom Drawers and Trays: FS067

US English

Related Products