FMT24SCMPY

Fiber Optic Trays

Assembled with 24 SC pigtails, 1 CFAPPBL1, 4 FAP3WDSC, 1 splice tray holder (FSTHE) and 2 splice trays (FST6). Dimensions: 1.75"H x 19.0"W x 11.18"D (44.5mm x 482.6mm x 284.0mm)

Specifications

Color

Black

Depth (In.)

11.18

Depth (mm)

284.0

Height (In.)

1.75

Height (mm)

44.5

No. of Rack Spaces

1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498317599

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2735

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Opticom Pre-Terminated Trays and Drawers: CM221

US English

Related Products