FMT2A

Angled Fiber Tray

Mount with CFAPPBL2A angled fiber adapter patch panel to hold up to eight FAP or FMP adapter panels. Dimensions: 3.48"H x 17.16"W x 11.16"D (88.3mm x 433.3mm x 283.5mm)

Specifications

Depth (In.)

11.16

Depth (mm)

283.5

Height (In.)

3.47

Height (mm)

88.1

Color

Black

No. of Rack Spaces

2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300877

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.5796

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

FMT2A Rack Mount Angled Fiber Tray, 2 RU

US English

Specification Sheets

Opticom Fiber Optic Patch Panels and Trays: WW-FBSP39

US English

Catalog Cut Sheets

FMT1 Product Page

US English

Press Releases

PANDUIT OPTICOM Angled Fiber Mount Trays and Angled Patch Panels

US English

Part Drawings

FMT2A Rack Mount Angled Fiber Tray

US English

Part Drawings

CFAPPBL2A Angled Patch Panel for use with FMT2A

US English

Installation Documents

Opticom QuickNet Rack Mount Angled Fiber Cassette Enclosures: FS007A

US English

Related Products