FMT2J

Fiber Tray

2 RU enclosure. Available in Japan Only.

Specifications

Color

Black

Freight Class Code

N/A

No. of Rack Spaces

2

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498357031

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.4233

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Fiber Optic Connector Enclosures for Japan: FS066

US English

Related Products